(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

630 × 390 mm/100 kg Dolly (Made of Plastic)

630 × 390 mm/100 kg Dolly (Made of Plastic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA520AB-21

  • Weight
    2.15 kg
  • Wheel
    Swivel × 4 pcs.
  • Wheel diameter
    65 mm (nylon wheels)
  • Load platform size
    630×390mm
  • Uniformly Distributed Load Capacity
    100 kg
  • Deck Material
    Polypropylene
  • Floor Height
    101mm
  • Size (Outer dimension)
    652×426×110(H)mm
  • Color
    Green/green
Part Number
EA520AB-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,699.00

DOLLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    2.15 kg
  • Wheel
    Swivel × 4 pcs.
  • Wheel diameter
    65 mm (nylon wheels)
  • Load platform size
    630×390mm
  • Uniformly Distributed Load Capacity
    100 kg
  • Deck Material
    Polypropylene
  • Floor Height
    101mm
  • Size (Outer dimension)
    652×426×110(H)mm
  • Color
    Green/green

Product Description

[Features]
·Floor height: 101 mm
·Wheel: Swivel × 4 pcs.
·Wheel diameter: 65 mm (nylon wheels)
·Weight: 2.15 kg
·Deck material: Polypropylene
·Casters with a diameter of 50 mm can be attached
·Uniformly distributed load: 100 kg
·Loading platform size: 630 × 390 mm

Specifications of EA520AB-21

  • Weight
    2.15 kg
  • Wheel
    Swivel × 4 pcs.
  • Wheel diameter
    65 mm (nylon wheels)
  • Load platform size
    630×390mm
  • Uniformly Distributed Load Capacity
    100 kg
  • Deck Material
    Polypropylene
  • Floor Height
    101mm
  • Size (Outer dimension)
    652×426×110(H)mm
  • Color
    Green/green
Part Number
EA520AB-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,699.00

DOLLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1