(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

610 × 410 mm/250 kg Dolly (With Brake / Wooden Top Plate)

610 × 410 mm/250 kg Dolly (With Brake / Wooden Top Plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA520AD-11A

  • Weight
    10 kg
  • Materials
    Loading platform: Wooden frame: Steel wheels: TPE (thermoplastic elastomer)
  • Wheel Size
    125×32mm
  • Wheel
    swivel × 2, swivel (with brake) × 2
  • Load platform size
    605×405mm
  • Uniformly Distributed Load Capacity
    250 kg
  • Floor Height
    209mm
Part Number
EA520AD-11A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,644.00

฿ 19,503.41

DOLLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    10 kg
  • Materials
    Loading platform: Wooden frame: Steel wheels: TPE (thermoplastic elastomer)
  • Wheel Size
    125×32mm
  • Wheel
    swivel × 2, swivel (with brake) × 2
  • Load platform size
    605×405mm
  • Uniformly Distributed Load Capacity
    250 kg
  • Floor Height
    209mm

Product Description

[Features]
·swivel casters × 4
・ Brake Included
·Floor height: 209 mm
·Wheel: swivel × 2, swivel (with brake) × 2
·Wheel Size: 125 × 32 mm (TPE caster)
·Uniformly distributed load: 250 kg
·Loading platform size: 610 × 410 mm
·Weight: 10 kg
·Deck material: Wooden

Specifications of EA520AD-11A

  • Weight
    10 kg
  • Materials
    Loading platform: Wooden frame: Steel wheels: TPE (thermoplastic elastomer)
  • Wheel Size
    125×32mm
  • Wheel
    swivel × 2, swivel (with brake) × 2
  • Load platform size
    605×405mm
  • Uniformly Distributed Load Capacity
    250 kg
  • Floor Height
    209mm
Part Number
EA520AD-11A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,644.00

฿ 19,503.41

DOLLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1