(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

670 × 335 × 21 mm Container Lid

670 × 335 × 21 mm Container Lid

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-97

  • Materials
    Polypropylene
  • Color
    Transparent
  • Size (Outer Dimensions)
    670×335×21(H)mm
Part Number
EA506AF-97
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,624.00

LID 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Polypropylene
  • Color
    Transparent
  • Size (Outer Dimensions)
    670×335×21(H)mm

Product Description

[Features]
·Lid for EA506AF-85
· Material: polypropylene
· Color: Transparent

Specifications of EA506AF-97

  • Materials
    Polypropylene
  • Color
    Transparent
  • Size (Outer Dimensions)
    670×335×21(H)mm
Part Number
EA506AF-97
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,624.00

LID 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1