(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 549 × 250 × 138 mm / 13.1 L (Blue)

Container, 549 × 250 × 138 mm / 13.1 L (Blue)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-77

  • Capacity
    13.1L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 549 × 250 × 138 (H) mm · Internal dimensions: 499 × 204 × 130 (H) mm · Effective inner dimensions: 495 × 200 × 122 (H) mm
  • Color
    Light blue
  • Compressive Load
    36.5 kN (3,720 kgf)
Part Number
EA506AF-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,447.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    13.1L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 549 × 250 × 138 (H) mm · Internal dimensions: 499 × 204 × 130 (H) mm · Effective inner dimensions: 495 × 200 × 122 (H) mm
  • Color
    Light blue
  • Compressive Load
    36.5 kN (3,720 kgf)

Product Description

[Features]
·Materials: Polypropylene
· Stackable
·Capacity: 13.1 L
·Size (mm): 549 × 250 × 138

Specifications of EA506AF-77

  • Capacity
    13.1L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 549 × 250 × 138 (H) mm · Internal dimensions: 499 × 204 × 130 (H) mm · Effective inner dimensions: 495 × 200 × 122 (H) mm
  • Color
    Light blue
  • Compressive Load
    36.5 kN (3,720 kgf)
Part Number
EA506AF-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,447.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1