(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 325 × 200 × 100 mm / 4.5 L (Blue)

Container, 325 × 200 × 100 mm / 4.5 L (Blue)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-75

  • Capacity
    4.5L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 325 × 200 × 100 (H) mm · Inner dimensions: 290 × 166 × 97 (H) mm · Effective inner dimensions: 280 × 158 × 89 (H) mm
  • Color
    Blue
  • Compressive Load
    10.29 kN (1,050 kgf)
Part Number
EA506AF-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 916.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    4.5L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 325 × 200 × 100 (H) mm · Inner dimensions: 290 × 166 × 97 (H) mm · Effective inner dimensions: 280 × 158 × 89 (H) mm
  • Color
    Blue
  • Compressive Load
    10.29 kN (1,050 kgf)

Product Description

[Features]
·Materials: Polypropylene
· Stackable
·Capacity: 4.5 L
·Size (mm): 325 × 200 × 100

Specifications of EA506AF-75

  • Capacity
    4.5L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 325 × 200 × 100 (H) mm · Inner dimensions: 290 × 166 × 97 (H) mm · Effective inner dimensions: 280 × 158 × 89 (H) mm
  • Color
    Blue
  • Compressive Load
    10.29 kN (1,050 kgf)
Part Number
EA506AF-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 916.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1