(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 269 × 174 × 101 mm / 3.2 L (Blue)

Container, 269 × 174 × 101 mm / 3.2 L (Blue)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-74

  • Capacity
    3.2L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 269 × 174 × 101 (H) mm · Inner dimensions: 239 × 141 × 98 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.70 kN (480 kgf)
Part Number
EA506AF-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 890.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    3.2L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 269 × 174 × 101 (H) mm · Inner dimensions: 239 × 141 × 98 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.70 kN (480 kgf)

Product Description

[Features]
·Materials: Polypropylene
· Stackable
·Capacity: 3.2 L
·Size (mm): 269 × 174 × 101

Specifications of EA506AF-74

  • Capacity
    3.2L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 269 × 174 × 101 (H) mm · Inner dimensions: 239 × 141 × 98 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.70 kN (480 kgf)
Part Number
EA506AF-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 890.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1