(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 267 × 164 × 95 mm / 2.9 L (Blue)

Container, 267 × 164 × 95 mm / 2.9 L (Blue)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of EA506AF-73

  • Capacity
    2.9L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 267 × 164 × 95 (H) mm · Inner dimensions: 239 × 141 × 92 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.26 kN (435 kgf)
Part Number
EA506AF-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,753.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    2.9L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 267 × 164 × 95 (H) mm · Inner dimensions: 239 × 141 × 92 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.26 kN (435 kgf)

Product Description

[Features]
·Materials: Polypropylene
·Capacity: 2.9 L
·Size (mm): 267 × 164 × 95

Specifications of EA506AF-73

  • Capacity
    2.9L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 267 × 164 × 95 (H) mm · Inner dimensions: 239 × 141 × 92 (H) mm · Effective inner dimensions: 232 × 133 × 83 (H) mm
  • Color
    Blue
  • Compressive Load
    4.26 kN (435 kgf)
Part Number
EA506AF-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,753.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

Basic specifications and features of the product

■Polypropylene (PP)

It looks like polyethylene, but is one of the most rigid and has the strongest tensile strength.
It also has a specific gravity of 0.9 to 0.92, which is the lightest among general-purpose plastics.
The heat resistance is high, approx. 110°C. It also has the property of being highly insulating and resistant to chemicals.