(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 194 × 146 × 81 mm / 1.6 L (Blue)

Container, 194 × 146 × 81 mm / 1.6 L (Blue)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-72

  • Capacity
    1.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 194 × 146 × 81 (H) mm · Inner dimensions: 167 × 126 × 78 (H) mm · Effective inner dimensions: 160 × 119 × 70 (H) mm
  • Color
    Blue
  • Compressive Load
    3.04 kN (310 kgf)
Part Number
EA506AF-72
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,051.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    1.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 194 × 146 × 81 (H) mm · Inner dimensions: 167 × 126 × 78 (H) mm · Effective inner dimensions: 160 × 119 × 70 (H) mm
  • Color
    Blue
  • Compressive Load
    3.04 kN (310 kgf)

Product Description

[Features]
·Materials: Polypropylene
·Capacity: 1.6 L
·Size (mm): 194 × 146 × 81

Specifications of EA506AF-72

  • Capacity
    1.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 194 × 146 × 81 (H) mm · Inner dimensions: 167 × 126 × 78 (H) mm · Effective inner dimensions: 160 × 119 × 70 (H) mm
  • Color
    Blue
  • Compressive Load
    3.04 kN (310 kgf)
Part Number
EA506AF-72
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,051.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1