(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Free]Gloves (Heat-Resistant / Aramid Fiber)

[Free]Gloves (Heat-Resistant / Aramid Fiber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,405.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354KJ-21
EA354KJ-22
EA354KJ-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Weight Type Quantity

฿ 5,405.00

WORK GLOVES 1 Piece(s) 12 Day(s) 250mm 160g Customizable size short type 1 pair

฿ 6,055.00

WORK GLOVES 1 Piece(s) 12 Day(s) 310mm 230g Customizable size normal type 1 pair

฿ 7,892.00

WORK GLOVES 1 Piece(s) 12 Day(s) 450mm 240g Customizable size long type 1 pair

Basic Specifications

  • Materials
    Front: PBO fiber Zylon 16%, Aramid fiber 84%, Inner: 100% aramid fiber felt, Back: 100% Cotton
  • Detail 1
    Heat-Resistant Gloves for High Heat Work
  • Thickness
    3.6mm
  • Palm Circumference
    270mm
  • Middle Finger Length
    95mm
  • Detail 2
    EU standard CEEN388 cut resistance level 5, puncture resistance level 3
  • Heat-Resistant Temperature
    350°C (Reference)
  • Color
    Navy
  • Quantity
    1 pair

Product Description

·Please avoid direct sunlight and store in a dark place.
·Heat-resistant reinforcement (insulation material) is applied from the palm to the fingertips to protect the hands from heat.
·A very soft material (cotton) is used from the wrist to the arm.
·EU standard CE EN388 cut resistance level 5, puncture resistance level 3

Part Number
EA354KJ-21
EA354KJ-22
EA354KJ-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Weight Type Quantity

฿ 5,405.00

WORK GLOVES 1 Piece(s) 12 Day(s) 250mm 160g Customizable size short type 1 pair

฿ 6,055.00

WORK GLOVES 1 Piece(s) 12 Day(s) 310mm 230g Customizable size normal type 1 pair

฿ 7,892.00

WORK GLOVES 1 Piece(s) 12 Day(s) 450mm 240g Customizable size long type 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1