(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Free]320 mm Gloves, Heat-Resistant (Aramid Fiber) EA354KJ-8

[Free]320 mm Gloves, Heat-Resistant (Aramid Fiber) EA354KJ-8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354KJ-8

  • Size
    Configurable
  • Materials
    Back of Hand: Aramid fiber, Palm: PBO fiber, Back: Cotton, Inner: Insulation material
  • Overall Length
    Approx. 320 mm
  • Thickness
    3.6mm
  • Palm Circumference
    270mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    Approx. 500°C
  • Quantity
    1 pair
Part Number
EA354KJ-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,345.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Size
    Configurable
  • Materials
    Back of Hand: Aramid fiber, Palm: PBO fiber, Back: Cotton, Inner: Insulation material
  • Overall Length
    Approx. 320 mm
  • Thickness
    3.6mm
  • Palm Circumference
    270mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    Approx. 500°C
  • Quantity
    1 pair

Product Description

[Features]
·Material: Back of Hand: Aramid fiber, Palm: PBO fiber, Back: Cotton, Inner: Insulation material
·Size: Customizable size
·Heat-Resistant Temperature: Approx. 500°C
·Overall Length: Approx. 320 mm
·EU standard CEEN388 cut resistance level 5, puncture resistance level 4

Specifications of EA354KJ-8

  • Size
    Configurable
  • Materials
    Back of Hand: Aramid fiber, Palm: PBO fiber, Back: Cotton, Inner: Insulation material
  • Overall Length
    Approx. 320 mm
  • Thickness
    3.6mm
  • Palm Circumference
    270mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    Approx. 500°C
  • Quantity
    1 pair
Part Number
EA354KJ-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,345.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1