(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Free]330 mm Gloves, High Heat Resistance (Aramid Fiber)

[Free]330 mm Gloves, High Heat Resistance (Aramid Fiber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354KJ-7

  • Size
    Configurable
  • Materials
    Back of hand / Palm: PBO fiber, Cuffs: Aramid fiber, Inner: Insulation, Back: Cotton
  • Overall Length
    Approx. 330 mm
  • Thickness
    7.5mm
  • Palm Circumference
    300mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    550 to 600°C (Reference)
  • Weight
    300g
  • Quantity
    1 pair
Part Number
EA354KJ-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 13,680.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Size
    Configurable
  • Materials
    Back of hand / Palm: PBO fiber, Cuffs: Aramid fiber, Inner: Insulation, Back: Cotton
  • Overall Length
    Approx. 330 mm
  • Thickness
    7.5mm
  • Palm Circumference
    300mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    550 to 600°C (Reference)
  • Weight
    300g
  • Quantity
    1 pair

Product Description

[Features]
·Material: Back of hand / Palm: PBO fiber, Cuffs: Aramid fiber, Inner: Insulation, Back: Cotton
·Size: Customizable size
·Heat-Resistant Temperature: 550/600°C (Reference)
·Overall Length: Approx. 330 mm
·Width: 135 mm
・ Weight: 300 g
·EU standard CEEN388 cut resistance level 5, puncture resistance level 4

Specifications of EA354KJ-7

  • Size
    Configurable
  • Materials
    Back of hand / Palm: PBO fiber, Cuffs: Aramid fiber, Inner: Insulation, Back: Cotton
  • Overall Length
    Approx. 330 mm
  • Thickness
    7.5mm
  • Palm Circumference
    300mm
  • Middle Finger Length
    95mm
  • Heat-Resistant Temperature
    550 to 600°C (Reference)
  • Weight
    300g
  • Quantity
    1 pair
Part Number
EA354KJ-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 13,680.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1