(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE

ESCO Co., Ltd Gloves, Oil Resistant (Nitrile Rubber), EA354GE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 522.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GE-81
EA354GE-82
EA354GE-83
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Quantity

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) M 300mm 215mm 75mm 1 pair

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) L 300mm 230mm 80mm 1 pair

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) LL 320mm 250mm 86mm 1 pair

Basic Specifications

  • Materials
    Resin part: Nitrile rubber, fiber part: Polyester, cotton
  • Detail 1
    With anti-slip processing
  • Thickness
    0.9mm
  • Quantity
    1 pair

Product Description

·Since it is coated with nitrile rubber, it is resistant to oil and has excellent wear strength.
·With anti-slip processing

Part Number
EA354GE-81
EA354GE-82
EA354GE-83
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Quantity

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) M 300mm 215mm 75mm 1 pair

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) L 300mm 230mm 80mm 1 pair

฿ 522.00

WORK GLOVES 1 Piece(s) 12 Day(s) LL 320mm 250mm 86mm 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1