(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves/Kevlar

Gloves/Kevlar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354ED-21

  • Product Type
    Non-Slip
  • Size
    M
  • Materials
    Front: Kevlar fiber, nylon, polyurethane, Back: Nylon
  • Detail 1
    10 Gauge
  • Overall Length
    220mm
  • Thickness
    4.0mm
  • Palm Circumference
    190mm
  • Middle Finger Length
    70mm
  • Detail 2
    EU standard CEEN388 cut resistance level 5
  • Color
    Main body: Yellow hem: White
  • Quantity
    1 pair
Part Number
EA354ED-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,053.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Product Type
    Non-Slip
  • Size
    M
  • Materials
    Front: Kevlar fiber, nylon, polyurethane, Back: Nylon
  • Detail 1
    10 Gauge
  • Overall Length
    220mm
  • Thickness
    4.0mm
  • Palm Circumference
    190mm
  • Middle Finger Length
    70mm
  • Detail 2
    EU standard CEEN388 cut resistance level 5
  • Color
    Main body: Yellow hem: White
  • Quantity
    1 pair

Product Description

·Due to the thickly woven nylon inside, it has excellent impact resistance.

Specifications of EA354ED-21

  • Product Type
    Non-Slip
  • Size
    M
  • Materials
    Front: Kevlar fiber, nylon, polyurethane, Back: Nylon
  • Detail 1
    10 Gauge
  • Overall Length
    220mm
  • Thickness
    4.0mm
  • Palm Circumference
    190mm
  • Middle Finger Length
    70mm
  • Detail 2
    EU standard CEEN388 cut resistance level 5
  • Color
    Main body: Yellow hem: White
  • Quantity
    1 pair
Part Number
EA354ED-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,053.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1