(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves / Heat-Resistance (Long)

Gloves / Heat-Resistance (Long)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,977.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AF-51
EA354AF-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Quantity

฿ 2,977.00

WORK GLOVES 1 Piece(s) 12 Day(s) M 400mm 230mm 82mm 1 pair

฿ 2,977.00

WORK GLOVES 1 Piece(s) 12 Day(s) L 410mm 250mm 90mm 1 pair

Basic Specifications

  • Materials
    Front: Polyester (PU laminate), Back: Polyester
  • Thickness
    1.3mm
  • Heat-Resistant Temperature
    Approx. 120°C
  • Color
    White
  • Quantity
    1 pair

Product Description

[Features]
·Low dust generation gloves suitable for work that requires cleanliness.
· Long type
·Materials: Surface: Polyester (PU laminate); Lining: Polyester

Part Number
EA354AF-51
EA354AF-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Quantity

฿ 2,977.00

WORK GLOVES 1 Piece(s) 12 Day(s) M 400mm 230mm 82mm 1 pair

฿ 2,977.00

WORK GLOVES 1 Piece(s) 12 Day(s) L 410mm 250mm 90mm 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1