(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[L/290 mm]Gloves / Heat-Resistance

[L/290 mm]Gloves / Heat-Resistance

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354AF-41

  • Size
    Configurable
  • Materials
    Front: Synthetic leather (polyester, polyurethane), Back: 100% polyester, Palm mid-layer: Aramid mixed felt
  • Overall Length
    290mm
  • Thickness
    1.5mm
  • Palm Circumference
    260mm
  • Middle Finger Length
    100mm
  • Heat-Resistant Temperature
    Approx. 220°C (5 seconds)
  • Quantity
    1 pair
Part Number
EA354AF-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,037.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Size
    Configurable
  • Materials
    Front: Synthetic leather (polyester, polyurethane), Back: 100% polyester, Palm mid-layer: Aramid mixed felt
  • Overall Length
    290mm
  • Thickness
    1.5mm
  • Palm Circumference
    260mm
  • Middle Finger Length
    100mm
  • Heat-Resistant Temperature
    Approx. 220°C (5 seconds)
  • Quantity
    1 pair

Product Description

[Features]
·Heat-Resistant Temperature: Approx. 220°C (5 seconds)
·It has a 3-layer structure with aramid-blended felt in the middle layer on the flat side, and has excellent heat insulation performance.
· Size: one size fits all
·Overall Length: 290 mm
·Thickness: 1.5 mm
·Material: Front: Synthetic leather (polyester, polyurethane), Back: 100% polyester, Palm mid-layer: Aramid mixed felt

Specifications of EA354AF-41

  • Size
    Configurable
  • Materials
    Front: Synthetic leather (polyester, polyurethane), Back: 100% polyester, Palm mid-layer: Aramid mixed felt
  • Overall Length
    290mm
  • Thickness
    1.5mm
  • Palm Circumference
    260mm
  • Middle Finger Length
    100mm
  • Heat-Resistant Temperature
    Approx. 220°C (5 seconds)
  • Quantity
    1 pair
Part Number
EA354AF-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,037.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1