Gloves (Polyester / Cotton / Conductive Yarn)

Brand :
ESCO
Caution
Product Description
The fingertips of the thumb, index finger, and middle finger are processed so that you can operate tablets and touch panels while wearing gloves.
Product features and specifications
Basic specifications and features of the product
■ Features
- 2-strand
- With non-slip
■ Material
- Fiber part: Outer fabric / polyester, lining / cotton (10 G)
- Fingertips: Conductive fiber
- Resin part: Natural rubber
■Gloves guide

(There are differences depending on the manufacturer. Please refer to it.)
- M size is approx. 20.3 to 22.8 cm around the palm.
- The L size is approx. 22.8 to 25.4 cm around the palm.
Standard table
| Part Number | Gauge | Overall Length (mm) | Size |
|---|---|---|---|
| EA354AC-21 | 10 | 210 | M |
| EA354AC-22 | 10 | 230 | L |