- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Gloves (Polyester, Cotton, Anti-slip)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Overall Length |
Middle Finger Length |
Quantity |
|
฿ 180.00
|
WORK GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
M |
Approx. 210 mm |
75mm |
1 pair |
|
฿ 180.00
|
WORK GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
L |
Approx. 230 mm |
80mm |
1 pair |
Basic Specifications
-
- Product Type
- Non-Slip
-
- Materials
- Polyester, cotton
-
- Detail 1
- 3-string knit
-
- Palm Circumference
- 205mm
-
- Detail 2
- Cotton blend
-
- Gauge
- 10
-
- Quantity
- 1 pair
Product Description
[Features]
·It fits in your hand and does not slip.
·3-string knit
·Size: M, L
·Materials: Polyester and cotton
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Overall Length |
Middle Finger Length |
Quantity |
|
฿ 180.00
|
WORK GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
M |
Approx. 210 mm |
75mm |
1 pair |
|
฿ 180.00
|
WORK GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
L |
Approx. 230 mm |
80mm |
1 pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?