(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA353AB-101 |
EA353AB-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length | Quantity |
---|---|---|---|---|---|---|---|
฿ 5,807.00 |
HEAT RESISTANT MITT | 1 Piece(s) | 11 Day(s) | 240mm | 1 pc. | ||
฿ 6,910.00 |
HEAT RESISTANT MITT | 1 Piece(s) | 11 Day(s) | 320mm | 1 pc. |
·Since it is made of the same material as the racing suit, it works as fire-resistant, heat-resistant and fire extinguishing.
Part Number |
---|
EA353AB-101 |
EA353AB-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length | Quantity |
---|---|---|---|---|---|---|---|
฿ 5,807.00 |
HEAT RESISTANT MITT | 1 Piece(s) | 11 Day(s) | 240mm | 1 pc. | ||
฿ 6,910.00 |
HEAT RESISTANT MITT | 1 Piece(s) | 11 Day(s) | 320mm | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?