(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Free]600 mm Gloves (Heat Shield / Nomex Fiber)

[Free]600 mm Gloves (Heat Shield / Nomex Fiber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA353AB-41

  • Size
    Configurable
  • Materials
    Front: Nomex (aluminum coating), Inner: Aramid fiber mixed felt, Back: Cotton
  • Overall Length
    600mm
  • Quantity
    1 pair
Part Number
EA353AB-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 12,390.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Size
    Configurable
  • Materials
    Front: Nomex (aluminum coating), Inner: Aramid fiber mixed felt, Back: Cotton
  • Overall Length
    600mm
  • Quantity
    1 pair

Product Description

[Features]
· Size: one size fits all
·Material: Front: Nomex (aluminum coating), Inner: Aramid fiber mixed felt, Back: Cotton
·It is a loose size considering the use of layered shoes such as leather gloves and work gloves.
·With high heat insulation, it protects the body from radiant heat insulation and contact / splash of molten metal.
・ Overall length: 600 mm

Specifications of EA353AB-41

  • Size
    Configurable
  • Materials
    Front: Nomex (aluminum coating), Inner: Aramid fiber mixed felt, Back: Cotton
  • Overall Length
    600mm
  • Quantity
    1 pair
Part Number
EA353AB-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 12,390.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1