(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Free]240 mm Gloves, Heat-Resistant (With Pad)

[Free]240 mm Gloves, Heat-Resistant (With Pad)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA353AB-30

  • Materials
    Back of Hand: 100% Kevlar fiber, Palm: PBO fiber (Zylon) 100%, Pad part: Cowhide, Back: 100% cotton
  • Overall Length
    240mm
  • Quantity
    1 pair
Part Number
EA353AB-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 5,764.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Basic Specifications

  • Materials
    Back of Hand: 100% Kevlar fiber, Palm: PBO fiber (Zylon) 100%, Pad part: Cowhide, Back: 100% cotton
  • Overall Length
    240mm
  • Quantity
    1 pair

Product Description

[Features]
·Material: Back of Hand: 100% Kevlar fiber, Palm: PBO fiber (Zylon) 100%, Pad part: Cowhide, Back: 100% cotton
·It has a high level of cut resistance and is also excellent in durability.
·Cowhide is reinforced on the palm.
·Overall Length: 240 mm

Specifications of EA353AB-30

  • Materials
    Back of Hand: 100% Kevlar fiber, Palm: PBO fiber (Zylon) 100%, Pad part: Cowhide, Back: 100% cotton
  • Overall Length
    240mm
  • Quantity
    1 pair
Part Number
EA353AB-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 5,764.00

WORK GLOVES 1 Piece(s) 12 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1