1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

100 V AC/90 W Mini Air Compressor (No Tank)

ESCO MRO

100 V AC/90 W Mini Air Compressor (No Tank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 27,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For air brush
·Power Supply: 100 V AC (50/60 Hz) / 90 W (1/8HP)
·Maximum operating pressure: 0.32 MPa (3.3 kgf/cm2)
·Discharge Air Volume: 15 L/min
·Noise Level: 46 dB
·Mount opening: G (PF) 1/8""
·Size: 260 (W) × 110 (D) × 150 (H) mm
·Weight: 3.5 kg
·Hose length: 4 m

Part Number
EA116DA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,467.00

฿ 20,578.28

ESCO MRO 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 260(W)×110(D)×150(H)mm Hose length 4m Maximum operating pressure 0.32 MPa (3.3 kgf/cm^2)
Mount opening G(PF)1/8” Discharge Air Volume 15 L/min Weight 3.5 kg
Power Supply 100 V AC (50/60 Hz) / 90 W (1/8HP) Noise Level 46 dB

Please check the type/dimensions/specifications of the part EA116DA in the 100 V AC/90 W Mini Air Compressor (No Tank) series.