(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adhesive Application Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA109NR-4

  • Quantity
    700 cc
  • Weight
    104g
  • Materials
    Polyethylene
  • Roller size
    4mm nozzle
  • Length From Cap to Tip
    100mm
  • Bottle Diameter
    ø 65mm
  • Overall length
    265mm
Part Number
EA109NR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,029.00

ADHESIVE APPLICATION ROLLER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Quantity
    700 cc
  • Weight
    104g
  • Materials
    Polyethylene
  • Roller size
    4mm nozzle
  • Length From Cap to Tip
    100mm
  • Bottle Diameter
    ø 65mm
  • Overall length
    265mm

Product Description

[Features]
· Self-contained roller for adhesive application with integrated bottle and roller
·For woodworking bonds

Specifications of EA109NR-4

  • Quantity
    700 cc
  • Weight
    104g
  • Materials
    Polyethylene
  • Roller size
    4mm nozzle
  • Length From Cap to Tip
    100mm
  • Bottle Diameter
    ø 65mm
  • Overall length
    265mm
Part Number
EA109NR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,029.00

ADHESIVE APPLICATION ROLLER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1