1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Grinding Wheel, 3-Piece, General Steel【3 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 298.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use. Do not use at excessive speeds or on the side. Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil. The image is representative of the product.

Product Description

General purpose type with light cutting action.
[Features]
· Easy-to-use polishing grinding wheel with superior flexibility.
[Applications]
· Metal (steel) polishing work.

Part Number
4977292347365
4977292347372
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Blade thickness
(mm)

฿ 428.80

CUTTING WHEEL 1 Pack(s)

3 Pieces Per Package

31 Day(s) 363

฿ 298.42

CUTTING WHEEL 1 Pack(s)

3 Pieces Per Package

31 Day(s) 602

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel Abrasive material AC
Outer Diameter(mm) 100 Internal Diameter(mm) 15