1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hakesh Brush Nozzle, Hard

TOOL

Hakesh Brush Nozzle, Hard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dirt that does not get blown away by the jet of air can be cleaned off by brushing.
The air consumption is also drastically reduced and the energy saving effect is outstanding.
[Features]
・ Can be attached to a long nozzle with an outer diameter of 5 to 6 mm of the air duster blow gun
[Application]
・ Cleaning attachment with air duster blow gun

Part Number
SHN-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 362.71

TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Product Weight(g) 25 Pipe diameter(mm) 5 to 6
Compatible nozzle pipe type Long nozzle Compatible nozzle shape Straight type 70 mm or greater Compatible nozzle material Brass or iron, etc.
JAN Code 4977292450188 Material Brush: nylon, Main body: nylon Product Width(mm) 23
Product Height(mm) 100 Product Length(mm) 22 Accessories With fixing tube (for 5 mm or 6 mm)