Air Reel, Without Hose

Brand :
E VALUE

Caution

  • Please read the instruction manual before use and be sure to inspect the product. Use it without exceeding the maximum operating pressure.

Product Description

It is easy to pull out and store the air hose.
[Features]
・Allows to wind up the urethane air hose set (with socket & plug).
・The size of the urethane air hose that can be wound up is 30 m with inner diameter 6.5 mm × outer diameter 10.0 mm and 20 m with inner diameter 8.5 mm × outer diameter 12.5 mm.
・With a turntable, you can smoothly pull out.
・The compact size makes it easy to move and store.
・Allows to wind off a commercially available air hose.
[Applications]
・Winding a commercially available air hose set onto a reel.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat