(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of EBC-S300RE

  • Cutting Capacity (Mild Steel)(mm)
    5
  • JAN Code
    4977292216814
  • Product Width(mm)
    120
  • Product Height(mm)
    28
  • Product Depth(mm)
    325
  • Product Weight(g)
    758
Part Number
EBC-S300RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 582.22

BOLT CRIPPER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Cutting Capacity (Mild Steel)(mm)
    5
  • JAN Code
    4977292216814
  • Product Width(mm)
    120
  • Product Height(mm)
    28
  • Product Depth(mm)
    325
  • Product Weight(g)
    758

Product Description

Bolt cutter that can cut wire rods up to 5 mm.
[Features]
・ It is possible to cut thick mild steel wire rod that cannot be cut with combination pliers
[Applications]
・ Cutting mild steel wire rods and cylindrical rods

Specifications of EBC-S300RE

  • Cutting Capacity (Mild Steel)(mm)
    5
  • JAN Code
    4977292216814
  • Product Width(mm)
    120
  • Product Height(mm)
    28
  • Product Depth(mm)
    325
  • Product Weight(g)
    758
Part Number
EBC-S300RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 582.22

BOLT CRIPPER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1