(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Wrench, EPW-I Series

Pipe Wrench, EPW-I Series

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use within the outer diameter range of the pipe that can be gripped. Do not use by extending with a pipe, etc. Do not strike this product with a hammer, etc. Do not use this product for anything other than the intended purpose and applications. Securely grip the pipe with the center portion of the teeth, at right angles to the pipe, and work slowly while checking the load. The image shown is a representative image.

Specifications of EPW-250I

  • Product Model
    Pipe Wrench (Made of Steel)
  • Applicable Pipes (Nominal Dimensions)(mm)
    20A
  • Applicable Pipes (Outer Diameter)(mm)
    6 to 28
  • JAN Code
    4977292216241
  • Product Width(mm)
    60
  • Product Height(mm)
    235
  • Product Depth(mm)
    26
  • Product Weight(g)
    520
Part Number
EPW-250I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 420.08

TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Pipe Wrench (Made of Steel)
  • Applicable Pipes (Nominal Dimensions)(mm)
    20A
  • Applicable Pipes (Outer Diameter)(mm)
    6 to 28
  • JAN Code
    4977292216241
  • Product Width(mm)
    60
  • Product Height(mm)
    235
  • Product Depth(mm)
    26
  • Product Weight(g)
    520

Product Description

The surface of the teeth is induction hardened, reducing wear and securely gripping pipes.
[Features]
· Capable of powerfully gripping, turning, and fixing steel pipes (white pipes) with the teeth.
[Applications]
・ Plumbing work and machine dismantling work

Specifications of EPW-250I

  • Product Model
    Pipe Wrench (Made of Steel)
  • Applicable Pipes (Nominal Dimensions)(mm)
    20A
  • Applicable Pipes (Outer Diameter)(mm)
    6 to 28
  • JAN Code
    4977292216241
  • Product Width(mm)
    60
  • Product Height(mm)
    235
  • Product Depth(mm)
    26
  • Product Weight(g)
    520
Part Number
EPW-250I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 420.08

TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1