(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shockless Hammer EV-42/EV-48

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use the hammer correctly according to the instructions on the packaging. The image shown is a representative image.

Specifications of EV-42

  • Product Type
    Shockless Hammer
  • Overall Length(mm)
    270
  • Head material
    Other
  • Material 1
    Main body: PVC
  • Product Width(mm)
    82
  • Product Height(mm)
    270
  • Product Depth(mm)
    40
  • Product Weight(g)
    510
Part Number
EV-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.92

TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Shockless Hammer
  • Overall Length(mm)
    270
  • Head material
    Other
  • Material 1
    Main body: PVC
  • Product Width(mm)
    82
  • Product Height(mm)
    270
  • Product Depth(mm)
    40
  • Product Weight(g)
    510

Product Description

Hammer with a recoilless structure that prevent rebounding and that efficiently transmits the striking force.
[Features]
· Because of the PVC resin head, the hammer specification prevents damage to the item being hammered.
[Applications]
· For use in assembling wooden products / machinery.

Specifications of EV-42

  • Product Type
    Shockless Hammer
  • Overall Length(mm)
    270
  • Head material
    Other
  • Material 1
    Main body: PVC
  • Product Width(mm)
    82
  • Product Height(mm)
    270
  • Product Depth(mm)
    40
  • Product Weight(g)
    510
Part Number
EV-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.92

TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1