(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multiplier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Store out of reach of children, and adult supervision is required during use by children. Use sufficient care when handling sharp-edged tools, such as knives. Please do not open 2 or more blades or tools at the same time. Please wipe off dirt and moisture well, and store the product in the handle after use. Please carefully secure, store and carry all product components. Only use for the applications for which it was specifically designed.

Specifications of EMP-3

  • JAN Code
    4977292895972
  • Set Includes Accessories 1
    Pliers, wire cutter, file, nail cleaner, small straight-slot screwdriver, scraper, can opener
  • Material 1
    Main body: stainless steel, Handle: aluminum, ABS resin
  • Product Width(mm)
    100
  • Product Height(mm)
    200
  • Product Depth(mm)
    25
  • Product Weight(g)
    117
Part Number
EMP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.60

PLIERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • JAN Code
    4977292895972
  • Set Includes Accessories 1
    Pliers, wire cutter, file, nail cleaner, small straight-slot screwdriver, scraper, can opener
  • Material 1
    Main body: stainless steel, Handle: aluminum, ABS resin
  • Product Width(mm)
    100
  • Product Height(mm)
    200
  • Product Depth(mm)
    25
  • Product Weight(g)
    117

Product Description

A multi-knife with 12 functions in the palm-sized body.
[Features]
・The product is made of rust-resistant stainless steel that can stand up to tough use.
・It is a model equipped with functions suitable for various applications such as the sea, mountains, rivers and camping.
・The functions are pliers, knife, can opener, wave blade knife, file, scraper, small straight-slot driver, large straight-slot screwdriver, cross-head screwdriver, bottle opener, nail cleaner, and wirecutter.
・Includes a storage case for convenient storage and carrying.
[Applications]
・For different types of work outdoors, etc.

Specifications of EMP-3

  • JAN Code
    4977292895972
  • Set Includes Accessories 1
    Pliers, wire cutter, file, nail cleaner, small straight-slot screwdriver, scraper, can opener
  • Material 1
    Main body: stainless steel, Handle: aluminum, ABS resin
  • Product Width(mm)
    100
  • Product Height(mm)
    200
  • Product Depth(mm)
    25
  • Product Weight(g)
    117
Part Number
EMP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.60

PLIERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1