- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Resin Linking Dolly 150 kg
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Caster Material |
Amount Of Content |
|
฿ 1,936.25
|
DOLLIES
|
1 Piece(s)
|
|
Same day
|
Elastomer |
1 unit |
|
฿ 1,800.84
|
DOLLIES
|
1 Piece(s)
|
|
5 Day(s)
|
Nylon |
1 unit |
Basic Specifications
-
- Product Type
- Dolly Plates
-
- Uniform Load(kg)
- 150
-
- Main Body Material
- Made of Resin
-
- Main body: option
- Body
-
- Floor Surface Size(mm)
- 600×400
-
- Color
- Blue
-
- Load Surface Height(mm)
- 120
-
- Wheel Diameter(mm)
- 75
-
- Dead Weight(kg)
- 3.4
-
- Amount Of Content
- 1 unit
Product Description
Plastic dolly that can be stacked or linked together.
[Features]
· Can be stacked for storage, saving space when not in use.
· Multiple units can be linked together to transport larger loads.
· Caster type can be selected to suit the application.
· Slip-resistant pads prevent the load from falling off the cart.
[Applications]
· Plastic dolly suitable for diverse applications, from in-store displays to manufacturing sites.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Caster Material |
Amount Of Content |
|
฿ 1,936.25
|
DOLLIES
|
1 Piece(s)
|
|
Same day
|
Elastomer |
1 unit |
|
฿ 1,800.84
|
DOLLIES
|
1 Piece(s)
|
|
5 Day(s)
|
Nylon |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?