1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Type Belt Clamp

VICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is used for binding and fixing luggage. Improper use can lead to serious accidents. Please be sure to read the usage carefully before use and use it correctly and safely. Please do not use more than the allowable load. Also, since it is for packing, please do not use it to hang things. Be careful not to pinch your fingers or hands while using. Be careful not to pinch your fingers or hands while using.

Product Description

Since it is a ratchet type, tightening work is easy.
[Features]
・It can be used for objects with a maximum circumference of 5 m.
・Since it is a belt type, it fits various types.
[Applications]
・Fixing of wood work adhesion work.

Part Number
EBC-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 370.55

VICE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292220989 Product type Belt type Single unit width(mm) 170
Single unit height(mm) 260 Single unit depth(mm) 45 Single unit weight(g) 400

Please check the type/dimensions/specifications of the part EBC-500 in the Ratchet Type Belt Clamp series.