1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Clamp PRO, CCP Series (CCP-L)

TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cable Clamp PRO, CCP Series (CCP-L)
  • Cable Clamp PRO, CCP Series (CCP-L)
  • Cable Clamp PRO, CCP Series (CCP-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use for applications other than clamping. Do not use with high-temperature objects, as it is made of plastic. This product is intended for light work. Do not use it in locations where loads will be applied or as a hanger.

Product Description

Enables simple and quick binding work.
[Features]
· Binding and fixing can be accomplished just by opening and closing the mouth.
[Applications]
・ Bundling of electric cords, etc.

Part Number
CCP-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship(mm)
(mm)
JAN Code Single unit width
(mm)
Single unit height
(mm)
Single unit depth
(mm)
Single unit weight
(g)

฿ 164.65

TOOL 1 Piece(s) 5 Day(s) Approx. 6049772922221811101101550

Loading...

  1. 1

Basic Information

Material Plastic

Please check the type/dimensions/specifications of the part CCP-L in the Cable Clamp PRO, CCP Series series.

Products with similar specification

Part Number
CCP-M
CCP-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship(mm)
(mm)
JAN Code Single unit width
(mm)
Single unit height
(mm)
Single unit depth
(mm)
Single unit weight
(g)

฿ 125.58

1 Piece(s) 5 Day(s) Approx. 40497729222217480801430

฿ 101.16

1 Piece(s) 5 Day(s) Approx. 20497729222216750501210