1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Bit Set For Stainless Steel (Part Number)

DRILL SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drill Bit Set For Stainless Steel
  • Drill Bit Set For Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to wear protective eyewear. Please do not operate while wearing clothing that exposes your skin. Cannot drill into heat-treated materials such as quenched steel. When drilling, use the optimal rotational speed for the material being drilled.

Product Description

Drill bit set with excellent bite for stainless steel.
[Features]
· The drill bit tips have been thinned to improve how well they dig into the work material.
· Center runout is minimal, and features superior machining speed.
[Applications]
· For drilling into stainless steel or steel.

Part Number
ESD-13S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,217.00

DRILL SET 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 1.5 / 2 / 2.5 / 3 / 3.2 / 3.5 / 4 / 4.5 / 4.8 / 5 / 5.5 / 6 / 6.5 work material general steel / Stainless Steel Tool Material Type Cobalt HSS
Shaft type Round shaft Compatible models Electric drill, chargeable drill screwdriver, drill press JAN Code 4977292370349
Set contents – accessories 1.5, 2.0, 2.5, 3.0, 3.2, 3.5, 4.0, 4.5, 4.8, 5.0, 5.5, 6.0, 6.5 mm Single Item Width(mm) 85 Single Item Height(mm) 135
Single Item Depth(mm) 13 Single Item Weight(g) 120 Quantity 13

Please check the type/dimensions/specifications of the part ESD-13S in the Drill Bit Set For Stainless Steel series.