1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor KAIDAN No.19 (Part Number)

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 522.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New-design blade for interior measurement with always-visible stepped graduations.
[Features]
· Blade with stepped graduations to prevent misreading.
· A Japanese-made product; reassuringly high quality.
· Features a satin finish for minimal gloss, making the scale easier to read.
[Applications]
· For angle measurement.

 
Part Number
PRT-19KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 522.32

MEASURING TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Calibration Certificate No Product Type Protractor (Indexer) Measuring Range 0 ~ 180°
Minimum Display(°) 1 Pole Type 1 pole Diameter(mm) 90
Total Pole Length(mm) 194 Display(Digital / Analog) Analog Thickness(mm) 1.2
Material Stainless steel Surface Finishing(Silver / Stainless Steel) Silver Body Thickness(mm) 1.2
Instrument Error ±20´ Ruler maximum measurement length(cm) 10

Please check the type/dimensions/specifications of the part PRT-19KD in the Protractor KAIDAN No.19 series.