1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor No.192-S2 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 353.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protractor that can be used by mounting onto a jig or machinery.
[Features]
· Level meter with semi-circular plate protractor that can be used by mounting onto a jig or machinery using the ø5 (hole diameter 5 mm) mounting hole.
[Applications]
· Used for angle measurement by mounting onto jigs, machinery etc.

 
Part Number
PRT192-90S2
PRT192-120S2
PRT192-200S2
PRT192-250S2
PRT192-300S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Display
(°)
Diameter
(mm)
Thickness
(mm)
Surface Finishing
(Silver / Stainless Steel)
Body Thickness
(mm)
Instrument Error

฿ 353.06

MEASURING TOOL 1 Piece(s) 45 Day(s) 1901.2Stainless steel1.2±20´

฿ 757.91

MEASURING TOOL 1 Piece(s) 45 Day(s) 11201.5Silver1.5±20´

฿ 3,360.19

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.52102.0Silver2.0±15´

฿ 4,799.59

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.52502.0Silver2.0±15´

฿ 5,687.23

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.53202.5Silver2.5±15´

Loading...

  1. 1

Basic Information

Calibration Certificate No Product Type Protractor (Indexer) Measuring Range 0 ~ 180°
Pole Type No Beam Display(Digital / Analog) Analog Material Stainless steel