1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Plastic Square Layout Miter Kaidan

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 423.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For 45°, 90°, 135° scribing work. Made from plastic to prevent damage to target object.
[Features]
· Easy-to-read stepped graduation scale.
· Made from plastic to prevent scratches to the blade part when cutting.
· 45°, 135° marks make it even easier to use.
[Applications]
· For 45°, 90°, 135° scribing work and for various types of frameworking.

 
Part Number
ASQ-100PCKD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 423.67

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Shape Same Thick Scale mm Calibration Not Supported
Mass(g) 35

Please check the type/dimensions/specifications of the part ASQ-100PCKD in the Tri-Square, Plastic Square Layout Miter Kaidan series.