1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Carpenter's Square Kaidan

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,382.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from highest-grade pure rolled steel. Manufactured using a traditional rolling process, producing a smooth, durable and long-lasting product.
[Features]
· Easy-to-read stepped graduation scale.
· Repeated-digit type with large easy-to-read numbers.
· With square scale, circular scale and mortise scale.
[Applications]
· For dimension measurement and scribing work.

 
Part Number
NC-50CKD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,382.30

MEASURING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Angular Thick Scale mm Surface Finishing Stain
Material Stainless Steel JIS JIS Calibration Supported
Thickness(mm) 1.3 Beam width(mm) 15 Long Hand(mm) 520
Short Hand(mm) 260 Mass(g) 90