1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Square

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cylindrical Square
  • Cylindrical Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,308.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Delivers the most accurate squareness of all the manufacturer's squares.
[Features]
· Includes a non-heat conducting handle to eliminate the effects of body heat during use.
· JIS B 7539-equivalent accuracy standards.
[Applications]
· For accurate measurement of right angles.

Cylindrical Square: related images

Part Number
CS-F100
CS-F150
CS-F200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dimension
(mm)
Straightness
(μm)
Squareness
(±mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H

฿ 21,308.61

SCALE 1 Piece(s) 45 Day(s) 100±2.50.002510014060403045353

฿ 29,269.26

SCALE 1 Piece(s) 45 Day(s) 150±2.80.002815020070503250453

฿ 41,541.87

SCALE 1 Piece(s) 45 Day(s) 200±3.00.00320026080603260554

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Product Model Other Accuracy(mm) JIS B 7539 equivalent
Scale Not Included Material Alloy tool steel