(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The SU-SP-PF is a spiral flute tap suitablefor machining stainless steel, chromium steel,molybdenum steel. These are materials thathave a remarkably high work hardened ability.
Part Number |
---|
SYPF022GEX |
SYPF042GEX |
SYPF062GEX |
SYPF082GEX |
SYPF122GEX |
SYPF162GEX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,088.90 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | PF 1/8 | 28 | 59 | 15 | 8 | 6 | 9 | 3 | 9.728 | ||
฿ 1,468.59 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | PF 1/4 | 19 | 67 | 19 | 11 | 9 | 12 | 3 | 13.157 | ||
฿ 2,438.60 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | PF 3/8 | 19 | 75 | 21 | 14 | 11 | 14 | 3 | 16.662 | ||
฿ 3,892.91 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | PF 1/2 | 14 | 87 | 26 | 18 | 14 | 17 | 4 | 20.955 | ||
฿ 6,389.12 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | PF 3/4 | 14 | 96 | 28 | 23 | 17 | 20 | 4 | 26.441 | ||
฿ 11,816.93 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | PF 1 | 11 | 109 | 33 | 26 | 21 | 24 | 4 | 33.249 |
Loading...
Screw Types | Parallel for Pipes | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other | Class | II |
How can we improve?
How can we improve?