1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Flute Tap for Through Hole for Trapezoidal Threads_SL-Tr

Spiral Flute Tap for Through Hole for Trapezoidal Threads_SL-Tr
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,935.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The SL Tr is a spiral flute tap for through holetrapezoidal threads. The thread angle is 30°. Thethread symbol is represented by Tr.

 
Part Number
LYT10Q0HEB
LYT12Q0HEB
LYT12S0HEB
LYT14S0HEB
LYT16S0HEB
LYT16U0HEB
LYT18U0HEB
LYT20U0HEB
LYT22W0HEB
LYT24W0HEB
LYT25W0HEB
LYT26W0HEB
LYT28W0HEB
LYT30Y0HEB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 13,935.81

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 10226P160707.8693

฿ 18,405.77

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 12230P1708097103

฿ 18,405.77

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 12323P1909597103

฿ 21,878.76

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 14323P19095119123

฿ 25,677.00

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 16325P2001001310133

฿ 27,519.85

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 16422.5P220120129123

฿ 34,369.92

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 18422.5P2201201411144

฿ 39,884.81

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 20424.5P2301301612154

฿ 46,270.47

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 22522P2501501814174

฿ 52,656.13

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 24524P2601601915184

฿ 56,719.73

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 25525P2701702015184

฿ 60,202.82

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 26527P2801802117204

฿ 67,459.25

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 28528P2901902217204

฿ 73,554.65

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 5 Day(s) Tr 30625P3002002419224

Loading...

  1. 1

Basic Information

Screw Types Trapezoid Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For through hole Coating Y/N NA
Threaded Direction Right