1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coating Low Helix A Type 60° Center Hole Drill Former JIS Type 1_CD-S-V(I)

Coating Low Helix A Type 60° Center Hole Drill Former JIS Type 1_CD-S-V(I)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,297.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The CD-S V(I) is a coated low helix formerJIS type 1 center hole drill with excellent wearresistance and welding resistance.

 
Part Number
VC12.5
VC13.0
VC14.0
VC15.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length L
(mm)
l
(mm)
Dc
(mm)
Shank Diameter
(mm)

฿ 1,297.60

HSS_CENTER DRILLS 1 Piece(s) 7 Day(s) 2.5 × 60° × 8503.52.58

฿ 1,757.73

HSS_CENTER DRILLS 1 Piece(s) 7 Day(s) 3 × 60° × 10554310

฿ 2,328.21

HSS_CENTER DRILLS 1 Piece(s) 7 Day(s) 4 × 60° × 12665412

฿ 3,463.87

HSS_CENTER DRILLS 1 Piece(s) 7 Day(s) 5 × 60° × 14786.5514

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available