(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ High helix center drills - Type A center drill formachining 75°center hole. Suitable for soft orrelatively tough materials.
Part Number |
---|
CE010T |
CE1.0T |
CE1.5T |
CE2.0T |
CE2.5T |
CE3.0T |
CE4.0T |
CE5.0T |
CE6.0T |
CE8.0T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length L (mm) | l (mm) | Dc (mm) | Shank Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,670.00 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 10 × 75° × 18 | 100 | 11 | 10 | 18 | ||
฿ 657.77 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 1 × 75° × 4 | 35 | 1 | 1 | 4 | ||
฿ 538.97 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 1.5 × 75° × 5 | 40 | 1.5 | 1.5 | 5 | ||
฿ 588.42 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 2 × 75° × 6 | 45 | 2 | 2 | 6 | ||
฿ 695.16 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 2.5 × 75° × 7.7 | 50 | 2.5 | 2.5 | 7.7 | ||
฿ 695.16 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 3 × 75° × 7.7 | 55 | 3 | 3 | 7.7 | ||
฿ 1,280.11 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 4 × 75° × 10 | 65 | 4.5 | 4 | 10 | ||
฿ 1,375.40 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 5 × 75° × 11 | 78 | 5.5 | 5 | 11 | ||
฿ 5,829.00 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 6 × 75° × 18 | 90 | 6.5 | 6 | 18 | ||
฿ 6,670.00 | HSS_CENTER DRILLS | 1 Piece(s) | 20 Day(s) | 8 × 75° × 18 | 100 | 8.5 | 8 | 18 |
Loading...
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 75 | Single blade, two blades | Double-edged |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel | Coating Y/N | NA |
How can we improve?
How can we improve?