(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ SU-SP-PT is the tap suitable for stainlesssteels which tend to work-harden and sticky, aswell as chrome steels and molybdenum steels,blind hole use.
Part Number |
---|
SYPT022GEX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,344.36 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | PT 1/8 | 28 | 55 | 19 | 8 | 6 | 9 | 4 | 13 | 9.728 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other | Class | II |
Please check the type/dimensions/specifications of the part SYPT022GEX in the Spiral Fluted Taps for Taper Pipe Threads, Long (ℓg) Type for Stainless Steels_SU-SP-PT series.
Part Number |
---|
SYPT062GEX |
SYPT162GEX |
SYPT242GEX |
SYPT322GEX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,283.37 | 1 Piece(s) | 20 Day(s) | PT 3/8 | 19 | 65 | 28 | 14 | 11 | 14 | 4 | 21 | 16.662 | ||
฿ 15,851.51 | 1 Piece(s) | 20 Day(s) | PT 1 | 11 | 95 | 45 | 26 | 21 | 24 | 5 | 32 | 33.249 | ||
฿ 33,499.15 | 1 Piece(s) | 20 Day(s) | PT 1 1/2 | 11 | 110 | 45 | 38 | 29 | 32 | 6 | 32 | 47.803 | ||
฿ 54,107.42 | 1 Piece(s) | 20 Day(s) | PT 2 | 11 | 120 | 50 | 46 | 35 | 38 | 6 | 35 | 59.614 |
How can we improve?
How can we improve?