(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ This is made of a comparatively soft material, such asaluminum, and taps an internal thread for accommodatinga helical coil wire screw thread insert, in order toreinforce the internal thread and increase durability.
Part Number |
---|
PW010O1LEB |
PW012P1LEB |
PW3.0G1LEB |
PW4.0I1LEB |
PW5.0K1LEB |
PW6.0M1LEB |
PW8.0N1LEB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,283.62 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M10 | 1.5 | 82 | 26 | - | 8.5 | 6.5 | 9 | 11.948 | ||
฿ 1,722.03 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M12 | 1.75 | 95 | 26 | - | 12.5 | 10 | 13 | 14.273 | ||
฿ 769.62 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M3 | 0.5 | 52 | 7.5 | 17 | 5 | 4 | 7 | 3.650 | ||
฿ 737.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M4 | 0.7 | 60 | 13 | 22 | 5.5 | 4.5 | 7 | 4.909 | ||
฿ 711.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | STI M5 | 0.8 | 62 | 15 | 26 | 6 | 4.5 | 7 | 6.039 | ||
฿ 726.08 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M6 | 1 | 70 | 19 | - | 6.2 | 5 | 8 | 7.299 | ||
฿ 987.31 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | STI M8 | 1.25 | 75 | 23 | - | 7 | 5.5 | 8 | 9.624 |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Class | I b | Number of Grooves | 3 |
How can we improve?
How can we improve?