(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Long shank spiral pointed tap suitable forstainless steels tending to cause work hardenand sticky, as well as chrome steels andmolybdenum steels. Through hole use. Tapping of rather deep holes is possible.
Part Number |
---|
PY4.0IQGEXES |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,129.42 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 4.5P | 100 | P2 | 11 | 31 | 5 | 4 | 7 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | Other | Number of Grooves | 3 |
Please check the type/dimensions/specifications of the part PY4.0IQGEXES in the Long Shank Short Spiral Pointed Taps for Stainless Steels_LS-SU-S-PO series.
Part Number |
---|
PY012NSGEXGS |
PY012PSGEXES |
PY012PSGEXGS |
PY4.0IQGEXGS |
PY5.0KQGEXES |
PY5.0KQGEXGS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,551.68 | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 5P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | ||
฿ 1,483.06 | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 5P | 100 | P4 | 15 | - | 8.5 | 6.5 | 9 | ||
฿ 2,551.68 | 1 Piece(s) | 20 Day(s) | M12 | 1.75 | 5P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | ||
฿ 2,046.75 | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 4.5P | 150 | P2 | 11 | 31 | 5 | 4 | 7 | ||
฿ 1,004.85 | 1 Piece(s) | 20 Day(s) | M5 | 0.8 | 4.5P | 100 | P2 | 13 | 38 | 5.5 | 4.5 | 7 | ||
฿ 1,617.41 | 1 Piece(s) | 6 Day(s) | M5 | 0.8 | 4.5P | 150 | P2 | 13 | 38 | 5.5 | 4.5 | 7 |
How can we improve?
How can we improve?