1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP (Part Number)

HSS_SPIRAL FLUTED TAPS

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 874.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ LS-SU-S-SP is the long shank short spiral flutedtap for stainless steels suitable for stainlesssteels tending to work-harden and sticky, as wellas chrome steels and molybdenum steels. Blindhole use. Deeper hole tapping is attainable.

 
Part Number
SY022ORGEXGS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 6,563.28

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) M221.5150P314-1713164

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other

Please check the type/dimensions/specifications of the part SY022ORGEXGS in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP series.

Products with similar specification

Part Number
SY010OQGEXKS
SY012NQGEXGS
SY012NQGEXKS
SY022ORGEXKS
SY022RRGEXGS
SY022RRGEXKS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 2,818.96

1 Piece(s) 6 Day(s) M101.5200P213-75.583

฿ 2,551.68

1 Piece(s) 6 Day(s) M121.25150P215-8.56.593

฿ 3,515.57

1 Piece(s) 6 Day(s) M121.25200P215-8.56.593

฿ 8,130.66

1 Piece(s) 20 Day(s) M221.5200P314-1713164

฿ 6,563.28

1 Piece(s) 6 Day(s) M222.5150P320-1713164

฿ 8,130.66

1 Piece(s) 6 Day(s) M222.5200P320-1713164