(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ LS-SU-S-SP is the long shank short spiral flutedtap for stainless steels suitable for stainlesssteels tending to work-harden and sticky, as wellas chrome steels and molybdenum steels. Blindhole use. Deeper hole tapping is attainable.
Part Number |
---|
SY012NQGEXKS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,515.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other |
Please check the type/dimensions/specifications of the part SY012NQGEXKS in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_LS-SU-S-SP series.
Part Number |
---|
SY010OQGEXGS |
SY010OQGEXKS |
SY012NQGEXGS |
SY012OQGEXGS |
SY012OQGEXKS |
SY012PQGEXES |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,061.26 | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 150 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,818.96 | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 200 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,551.68 | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 2,551.68 | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,515.57 | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 1,576.90 | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 100 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 |
How can we improve?
How can we improve?