(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ LS-SU-S-SP is the long shank short spiral flutedtap for stainless steels suitable for stainlesssteels tending to work-harden and sticky, as wellas chrome steels and molybdenum steels. Blindhole use. Deeper hole tapping is attainable.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,061.26 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.25 | 150 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 1,309.62 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 100 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,061.26 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 150 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,818.96 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 200 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,551.68 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,515.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.25 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 2,551.68 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,515.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 1,576.90 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 100 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 2,551.68 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,515.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.75 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,167.27 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M14 | 1.5 | 150 | P2 | 14 | - | 10.5 | 8 | 11 | 3 | ||
฿ 3,167.27 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M14 | 2 | 150 | P2 | 18 | - | 10.5 | 8 | 11 | 3 | ||
฿ 3,428.50 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M16 | 1.5 | 150 | P2 | 14 | - | 12.5 | 10 | 13 | 3 | ||
฿ 4,473.42 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M16 | 1.5 | 200 | P2 | 14 | - | 12.5 | 10 | 13 | 3 | ||
฿ 3,428.50 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M16 | 2 | 150 | P2 | 18 | - | 12.5 | 10 | 13 | 3 | ||
฿ 4,473.42 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M16 | 2 | 200 | P2 | 18 | - | 12.5 | 10 | 13 | 3 | ||
฿ 4,647.58 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M18 | 1.5 | 150 | P2 | 14 | - | 14 | 11 | 14 | 4 | ||
฿ 5,808.61 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M18 | 1.5 | 200 | P2 | 14 | - | 14 | 11 | 14 | 4 | ||
฿ 4,647.58 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M18 | 2.5 | 150 | P3 | 20 | - | 14 | 11 | 14 | 4 | ||
฿ 5,808.61 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M18 | 2.5 | 200 | P3 | 20 | - | 14 | 11 | 14 | 4 | ||
฿ 5,895.68 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M20 | 1.5 | 150 | P3 | 14 | - | 15 | 12 | 15 | 4 | ||
฿ 7,346.97 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M20 | 1.5 | 200 | P3 | 14 | - | 15 | 12 | 15 | 4 | ||
฿ 5,895.68 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M20 | 2.5 | 150 | P3 | 20 | - | 15 | 12 | 15 | 4 | ||
฿ 7,346.97 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M20 | 2.5 | 200 | P3 | 20 | - | 15 | 12 | 15 | 4 | ||
฿ 6,563.28 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M22 | 1.5 | 150 | P3 | 14 | - | 17 | 13 | 16 | 4 | ||
฿ 8,130.66 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M22 | 1.5 | 200 | P3 | 14 | - | 17 | 13 | 16 | 4 | ||
฿ 6,563.28 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M22 | 2.5 | 150 | P3 | 20 | - | 17 | 13 | 16 | 4 | ||
฿ 8,130.66 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M22 | 2.5 | 200 | P3 | 20 | - | 17 | 13 | 16 | 4 | ||
฿ 7,637.23 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M24 | 1.5 | 150 | P3 | 18 | - | 19 | 15 | 18 | 4 | ||
฿ 9,146.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M24 | 1.5 | 200 | P3 | 18 | - | 19 | 15 | 18 | 4 | ||
฿ 7,637.23 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M24 | 3 | 150 | P3 | 25 | - | 19 | 15 | 18 | 4 | ||
฿ 9,146.57 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M24 | 3 | 200 | P3 | 25 | - | 19 | 15 | 18 | 4 | ||
฿ 1,295.00 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M3 | 0.5 | 100 | P1 | 9 | 28 | 4 | 3.2 | 6 | 2 | ||
฿ 1,129.42 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M4 | 0.7 | 100 | P2 | 11 | 31 | 5 | 4 | 7 | 3 | ||
฿ 2,046.75 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M4 | 0.7 | 150 | P2 | 11 | 31 | 5 | 4 | 7 | 3 | ||
฿ 1,004.85 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M5 | 0.8 | 100 | P2 | 13 | 38 | 5.5 | 4.5 | 7 | 3 | ||
฿ 1,617.41 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M5 | 0.8 | 150 | P2 | 13 | 38 | 5.5 | 4.5 | 7 | 3 | ||
฿ 874.23 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M6 | 1 | 100 | P2 | 15 | 45 | 6 | 4.5 | 7 | 3 | ||
฿ 1,454.75 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M6 | 1 | 150 | P2 | 15 | 45 | 6 | 4.5 | 7 | 3 | ||
฿ 1,097.97 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M8 | 1.25 | 100 | P2 | 12 | - | 6.2 | 5 | 8 | 3 | ||
฿ 1,788.54 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M8 | 1.25 | 150 | P2 | 12 | - | 6.2 | 5 | 8 | 3 | ||
฿ 2,589.77 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M8 | 1.25 | 200 | P2 | 12 | - | 6.2 | 5 | 8 | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other |
How can we improve?
How can we improve?