High Cut Medium Length Safety Shoes Premium Comfort PRM220

Caution
Product Description
[Features]
· Premium comfort safety shoes aiming for the ideal fit.
· COMFORT LAST: New last type to improve fit.
· By increasing the holding power in the heel and instep, the toe-cap could be made wider and more comfortable.
· The lateral and longitudinal arch of the sole of the foot are securely supported for an improved fit and reduced fatigue.
· UP TOE SPRING: a higher toe spring.
· Designed with a higher toe than previous comfort models.
· Useful for preventing falls due to tripping by reducing catching on uneven surfaces.
· NEW WIDE TOE CAP: Even more spacious and comfortable new wide resin toe cap.
· Greater hold of the new Comfort Last reduces foot slippage and allows for an even wider toe cap.
· REFLECTOR: Includes reflectors.
· Increases visibility while working at night with 2 vertical reflectors equipped as standard on the heel.
· PREMIUM GRIPSOLE & TOE CUT: The highest level of slip resistance. New sole shape boasts the highest level of slip resistance and has excellent durability.
· Trip preventing toe cut.
· Cutting the front and sides of the sole under the toe at an angle, eliminated catching on uneven surfaces and helps to prevent tripping.
· CUSHION ABSORBER & DAMPER SOLE: Includes a damper sole and cushion absorber:
· The sole shape changes when walking to absorb shock and improve cushioning.
· Shocks are dispersed when the block located below the center of the heel makes contact with the ground.
· PREMIUM INSOLE: A premium insole made from a new material with high support and cushioning.
· A 3-dimensional insole designed to fit the sole structure of the foot.
· A newly adopted composite material is used for improved cushioning and to gently encase the sole of the foot.
· WOOLLIE NYLON: Woolly elastic shoelaces.
· New "woolly nylon" shoelaces that stay tied are used to prevent falls, etc. caused by untied shoelaces.
· Elasticity softens the feeling of tightness across the top of the instep.