(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Allows easy position-checking when mounting assembly parts on production lines to 2-wheeled and 4-wheeled vehicles.
[Features]
· Includes a plastic handle.
[Applications]
· For gap measurement.
Part Number |
---|
BTP-023 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | S dimension (mm) | Stem diameter d (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,635.64 | THICKNESS GAUGES | 1 Piece(s) | 45 Day(s) | 2.3 | ø2.3 | 1.6 |
Loading...
Calibration Certificate | No | Gauge part accuracy | Sphericity: 0.005 mm / diameter accuracy: ±0.005 mm | Material | Gauge part: carbide; Stem part: stainless steel, Grip: ABS |
---|
Please check the type/dimensions/specifications of the part BTP-023 in the Ball Gap Gauge, BTP Type series.
Part Number |
---|
BTP-020 |
BTP-021 |
BTP-022 |
BTP-024 |
BTP-025 |
BTP-026 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) | S dimension (mm) | Stem diameter d (mm) |
---|---|---|---|---|---|---|---|
฿ 3,097.75 | 1 Piece(s) | 45 Day(s) | 2 | ø2.0 | 1.0 | ||
฿ 2,635.64 | 1 Piece(s) | 45 Day(s) | 2.1 | ø2.1 | 1.6 | ||
฿ 2,832.41 | 1 Piece(s) | 45 Day(s) | 2.2 | ø2.2 | 1.6 | ||
฿ 2,832.41 | 1 Piece(s) | 45 Day(s) | 2.4 | ø2.4 | 1.6 | ||
฿ 2,832.41 | 1 Piece(s) | 45 Day(s) | 2.5 | ø2.5 | 1.6 | ||
฿ 2,832.41 | 1 Piece(s) | 45 Day(s) | 2.6 | ø2.6 | 1.6 |
How can we improve?
How can we improve?